Productgroup | Customs Tariff Number |
Geared Motors/Motors (AC) up to 0,75 kW | 8501 51 00 |
Geared Motors/Motors (AC) up to 7,5 kW | 8501 52 20 |
Geared Motors/Motors (AC) up to 37 kW | 8501 52 30 |
Geared Motors/Motors (AC) up to 75 kW | 8501 52 90 |
Geared Motors/Motors (AC) from 75 kW | 8501 53 81 |
Geared Motors/Motors (AC) from 375 kW | 8501 53 94 |
Geared Motors/Motors (AC) from 750 kW | 8501 53 99 |
Healical Foot Gear Units (Gear Units without motor) |
8483 40 21 |
Helical Bevel Gear Units (Gear Units without motor) |
8483 40 23 |
Helical Worm Gear Units (Gear Units without motor) |
8483 40 25 |
Other (Helical Shaft Gear Units etc.) (Gear Units without motor) |
8483 40 29 |
Gear Units/Motors (DC) up to 0,75 kW |
8501 31 00 |
Gear Units/Motors (DC) up to 7,5 kW |
8501 32 20 |
Gear Units/Motors (DC) up to 75,0 kW |
8501 32 80 |
Gear Units/Motors (DC) up to 375 kW |
8501 33 00 |
Parts/Accessories for Gear Units |
8483 90 89 |
Parts/Accessories for Motors |
8503 00 99 |
Taajuusmuuttajat 7,5 kVA:han asti | 8504 40 84 |
Taajuusmuuttajat 7,5 kVA:sta lähtien | 8504 40 88 |
Käynnistimet |
8436 50 03 |
Kuristimet |
8504 50 95 |
Taajuusmuuttajan osat/tarvikkeet |
8504 90 99 |