Beverage

Complete drive solutions from a single source

NORD DRIVESYSTEMS covers a wide range of applications in the beverage industry with industry-specific, innovative drive solutions.

We know your business and precisely understand your requirements. We prefer long-term collaboration with our customers and partners. You can be confident that we will do everything that we can to reinforce the good reputation of your brand.

NORD DRIVESYSTEMS provides:

  • Extensive knowledge of applications and technical support
  • Complete drive solutions from a single source
  • Strong global presence and service
  • Thousands of installed drives in the food and beverage industry
  • Wide range of products with high quality standards
  • Great reliability, economy and service life
  • Recognised product quality compliant with international standards

Sileäpintaiset synkronimoottorit

Synkronimoottorit

  • Performance: 1 HP - 3 HP
  • Efficiency class IE4
  • Global approvals and acceptances

MAXXDRIVE® XC-hammasvaihteet

Teollisuusvaihteet

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC BASE - SK 180E - taajuusmuuttaja

Kompakti käyttö, tärkeimmät käyttötoiminnot

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC PRO SK 500P -taajuusmuuttaja

Yksi tuote, lukemattomia hyötyjä

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: