Parcel distribution centres

Drive solutions for parcel distribution centres

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centres running. From high-efficiency IE5+ geared motors to decentralised frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The solution for intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO2 neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

IE5+-synkronimoottorit (TENV)

Tehokas, hygieeninen ja kompakti

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC LINK - SK 250E - taajuusmuuttaja

Nopea asennus, helppo huolto

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX SK 200E -taajuusmuuttaja

Lisää joustavuutta, vähemmän kustannuksia

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC PRO SK 500P -taajuusmuuttaja

Yksi tuote, lukemattomia hyötyjä

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

Find further information here: