NORD CON
release 2.8
This software now works under Windows 2000, XP, 7, 8 and 10
- Download the below file, and unzip the file using Winzip or an other unzip tool.
- Run the Setup program from the folder DISK1 and follow the instructions.
Download
NORD CON 2.8 Download (ca 32 MB)
The NORD CON version provides parameterisation of starters (SK 105E ... SK 175E), frequency inverters SK 180E, SK 190E and SK 2xxE (e.g. SK 205E, SK 215E,...), SK 300E, SK500P, SK 500E (e.g. SK 500E, SK 510E, SK 515E,...), SK 700E, vector and vector mc, as well as parameterisation of customer units (SK CU4, SK TU4).
New functions:
- Modern, flexible and configurable user interface
- Comparison of parameter sets
- Revised print preview
- Simultaneous opening of multiple parameter windows
- Inverter parameters can be edited in the languages Polish, Czech, Russian, Italian, Danish, Finnish, Portuguese and Chinese
- Optimised PLC functionality
The entire scope of functions can be used under Windows 2000, XP, Vista, 7, 8 and 10.
Disclaimer
Getriebebau NORD is not liable for damages resulting form the use of this software, even if Getriebebau NORD has been informed about the possibility of such damages.