Weighing & Dosing Systems

Drive solutions for weighing and metering in the bulk goods industry

Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.

Motoréducteur à arbres parallèles MONOBLOC

Le système compact et performant

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

Motoréducteur à engrenages cylindriques MONOBLOC

Le système polyvalent et robuste

  • Performance: 0.16 HP - 215 HP
  • Torque range: 89 lb-inch - 230,119 lb-in

Moteurs standard

Moteurs asynchrones

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Variateur de fréquence

Flexibilité accrue et réduction des coûts

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Find further information here: