Riduttori a vite senza fine UNIVERSAL SI

Modulari e flessibili

  • Performance: 0.16 HP - 5.4 HP
  • Torque range: 186 lb-inch - 3,779 lb-in
Sizes: 5

UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • High overload capacity
  • Application-specific versions
  • Soft and quiet running
  • Aluminium housing version for low weight
  • Optional 10:1 helical gear pre-stage and double worm gear unit
  • Modular, flexible and versatile application
  • Output shaft bearing for high load capacities