Stockyard Systems
NORD drive solutions for bulk goods storage
Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
Redutores de engrenagens cônicas MAXXDRIVE® XC
Motorredutores industriais
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Redutores de eixos paralelos MAXXDRIVE® XC
Motorredutores industriais
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Redutor de Engrenagens Cónicas BLOCK
Poderoso e comprovado
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
Motorredutores planos BLOCK
Finos e potentes
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Motores padrão
Motores Assíncronos
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Variador de Frequência
Alta funcionalidade, potência total
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC LINK - SK 200E - Inversor de Frequência
Maior flexibilidade, menores custos
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: