Loading/Unloading Systems

Drive solutions for loading and unloading in the bulk goods industry

Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

Redutores de engrenagens cônicas MAXXDRIVE® XC

Motorredutores industriais

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Redutores de eixos paralelos MAXXDRIVE® XC

Motorredutores industriais

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Motores padrão

Motores Assíncronos

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC LINK - SK 200E - Inversor de Frequência

Maior flexibilidade, menores custos

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Logística portuária WISCO

Motoredutores potentes acionam máquinas de transporte de carga

A gigante do aço WISCO tem vindo a operar um grande novo porto de transbordo de minério de ferro no Mar da China Oriental, desde 2012. As instalações de carga no porto são movidas por motoredutores NORD.

Find further information here: