LogiDrive
Energy efficient, standardised, service friendly
The LogiDrive solution from NORD DRIVESYSTEMS reduces planning and commissioning effort:
- NORD inverters for intralogistics and airport applications can control both synchronous and asynchronous motors.
- Simple planning with identical housing dimensions for synchronous and asynchronous motors
- The use of IE4 synchronous motors minimizes the total service life costs. The NORD IE4 motor achieves a significantly higher efficiency and amortises its acquisition costs in a very short time (ROI).

Version reduction with the NORD modular system
Using the NORD modular system makes it possible to keep the number of versions low. The operator can reduce the total cost of ownership because there are fewer versions.

The field distributor NORDAC LINK (SK 250E)
- Internal brake resistor
- External 24V power supply unit to supply the control board. This means the same potential for all drives. Even without 400V AC mains voltage, the drives can be addressed via the bus, as the control card remains active through 24V DC.
- Decentralised installation
- Plug-in EEPROM Data can be transferred if service is required.

The IE4 drive - energy-efficient
The use of IE4 synchronous motors minimizes the total service life costs. The NORD IE4 motor achieves a significantly higher efficiency and amortises its acquisition costs in a very short time (ROI). A mounted version is also available as an alternative.
Energy-efficient
- By meeting the highest efficiency standards
- Significantly reduces the total cost of ownership
- High efficiency even in partial and low speed ranges due to PMSM technology
Reduction of versions
- Standardisation of geared motor versions specially tailored to intralogistics and airport technology
- Easy Engineering
- Easy Selection
- Large speed range through inverter technology
Easy to service and maintain
- Considerable reduction of spare part stock for the project
- Service friendly through plug-and-play technology
- Compact, space-saving design
- 25% less weight due to “lightweight” aluminium housing
- Components can be replaced individually
Global presence
- NORD DRIVESYSTEMS is represented in 52 countries worldwide
- Global network for production, assembly, service and sales
NORDAC LINK - SK 250E - conversor de frequência
Rápida instalação, manutenção simples
Motores síncronos standard
Motores Síncronos
BCS Group
O serviço de triagem de correio mais rápido da Austrália
O grupo BCS oferece soluções completas para aeroportos e companhias aéreas. Quando a Toll IPEC quis expandir a sua capacidade de entrega de encomendas, construindo novas instalações para a triagem de carga em Melbourne, o contrato foi concedido à BCS. A BCS, por sua vez, encarregou a NORD de fornecer cerca de 1.000 motorredutores cónicos com inversores descentralizados.
Chronopost
Mais de 1.000 sistemas de acionamento movem muitos milhares de encomendas
A empresa de transporte francesa Chronopost processa cerca de 170.000 encomendas por dia. Numerosos transportadores de correia da Budde Fördertechnik GmbH estão em utilização para transportar os volumes de forma confiável num complexo de 13.000 m². Os volumes são movidos por cerca de 1.100 acionamentos descentralizados NORD.
Logan Teleflex
Sistemas de acionamento para a indústria aeroportuária
A Logan Teleflex, uma subsidiária da Daifuku Airport Technologies, é provedora internacional de soluções para sistemas de manuseamento de bagagem em aeroportos. Para um projeto nos EUA, a empresa precisava de uma solução de controle descentralizada. A NORD forneceu 100 soluções de acionamento para este projeto, consistindo em motoredutores e inversores de frequência.
Aeroporto de Hamburgo
Transporte de bagagens no Aeroporto de Hamburgo
A capacidade do sistema de transporte de bagagens no Aeroporto de Hamburgo é capaz de processar e separar 8.700 peças de bagagem por hora. Para garantir um processo de manuseio de bagagem sem problemas, é necessária uma tecnologia de acionamento inteligente, poderosa e altamente flexível. A NORD é a fornecedora dessa tecnologia.
Find further information here: